ST Life.augmented

Photovoltaic Microinverter - Grid Connected

The microinverter-based architecture is composed of two main functional blocks connected as shown in the picture.

  • The microinverter implements, at panel level, the power conversion stages (DC-DC with MPPT and DC-AC), the communication capability and the connection to the AC grid. In this way, each panel is connected in parallel directly to the AC grid.
  • The data concentrator collects the data (voltage value, current value, etc.) from all the microinverters and sends it to a local or remote monitoring and control access point.

This architecture has the following benefits:

  • more energy production: the MPPT at panel level maximizes system energy production
  • communication and monitoring capabilities at panel level
  • more flexibility: the installed capacity can be expanded over the time
  • the best reliability: the failure of one microinverter does not compromise system energy production

The block diagram will help you make the right choice for each functional block from a wide range of recommended products.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN3392: Designing with the SPV1020, an interleaved boost converter with MPPT algorithm
1.0 5,700 KB
pdf
AN4068: ST7580 power line communication system-on-chip design guide
2.0 6,023 KB
pdf
AN4242: New generation of 650 V SiC diodes
1.2 2,463 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Microinverter_marketing_pres
1.1 639 KB
pdf
ST products and solutions for solar energy
5.1 2,135 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and solutions for solar energy
Aug 2012 1,318 KB

Magazine

Description Version Size
pdf
DC-DC converter for Hybrid Electric Vehicle and EV
406 KB
pdf
Innovative architectures for solar energy applications: st microinverter system solution
1.0 614 KB
pdf
Monitoring of Physical Activity
540 KB
htm
ST MEMS accelerometers to meet new Safety and Security requirements in the PV world
0 KB
pdf
Solar Mobile charging Solutions
443 KB
pdf
Wireless Gaming platform based on Motion MEMS and ZigBee
704 KB
Feedback Form
Customer Feedback