ST Life.augmented

Energy Meter

Advanced energy meters include features such as wide-range high-accuracy current measurement, fast digital calibration, protection against meter tampering and theft of service. To fulfil those needs, ST has introduced a reference design platform for electronic power meters. The block diagram enables youn to select among a wide selection of recommended applicable products.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1702: ST485EB for e-meter applications
2.3 154 KB
pdf
AN1714: ST7538Q FSK powerline transceiver demonstration kit description
4.2 1,188 KB
pdf
AN1715: VIPower: SMPS solutions for power line modem application with VIPerX2A
1.3 324 KB
pdf
AN1879: How to use the M41ST87W tamper detect and RAM clear
5.0 107 KB
pdf
AN2159: SPI protocol for STPM01/STPM10 metering devices
3.1 666 KB
pdf
AN2288: Single-phase energy meter with tamper detection based on ST7FLITE2x
1.3 241 KB
pdf
AN2299: Fast digital calibration procedure for STPM01 based energy meters
2.4 259 KB
pdf
AN2317: STPM01 programmable, single-phase energy metering IC external circuits
1.1 257 KB
pdf
AN2512: Three-phase meter based STPM01, VIPer12A
1.1 663 KB
pdf
AN2625: High AC input voltage limiting circuit
1.1 1,806 KB
pdf
AN2799: Measuring mains power consumption with the STM32x and STPM01
1.1 376 KB
pdf
AN3157: STEVAL-IPE010V1 poly-phase demonstration kit for the STPMC1 and STPMS1
1.1 478 KB
pdf
AN3254: SPI protocol for STPMC1 metering device
1.1 656 KB
pdf
AN3273: STEVAL-IPP001V2: E-meter PLM demonstration board
2.0 2,545 KB
pdf
AN3306: Current sensing in metering applications using a Pulse current sensor and ST metering devices
1.1 633 KB
pdf
AN3322: Watt-hour meter based on the STM32F101 microcontroller
1.0 1,493 KB
pdf
AN3398: Fast digital calibration procedure for STPMC1 based energy meters
1.0 186 KB
pdf
AN4068: ST7580 power line communication system-on-chip design guide
2.0 6,023 KB
pdf
AN4110: Using the SPIRIT1 transceiver under EN 300 220 at 868 MHz
1.0 1,028 KB
pdf
AN4121: Poly-phase demonstration kit with the STPMC1 and STPMS2
1.0 1,850 KB
pdf
AN4126: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 902 – 928 MHz band
1.1 4,630 KB
pdf
AN4133: Using the SPIRIT1 transceiver under ARIB STD-T108 in the 920 MHz band
1.1 1,578 KB
pdf
AN4147: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 315 MHz band
1.1 831 KB
pdf
AN4148: Using the SPIRIT1 transceiver under ARIB STD-T93 in the 315 MHz band
1.1 1,333 KB
pdf
AN4214: High power factor flyback converter using L6564
1.0 3,789 KB
pdf
AN4414: Anti-tampering ferrite less power supply for 3-phase energy meter
1.0 614 KB
pdf
AN4470: The STPM3x application calibration
1.1 1,485 KB

User Manual

Description Version Size
pdf
UM0844: Getting started with SPEAr® Linux support package (LSP2.3)
3.0 702 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Dynamic NFC Tag for Smart Grid applications
1.0 660 KB
pdf
Single-phase energy solutions for metering
1.0 509 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Poly-phase chipset for energy measurement
1.0.0 362 KB
pdf
Repetitive voltage suppressors for overvoltage protection
1,318 KB
pdf
STPM32, STPM33, STPM34
730 KB
pdf
STarGRID power-line networking SoC platform
1.0 279 KB

Brochure

Description Version Size
pdf
E-meter single-phase combo solution
1.0.0 1,399 KB
pdf
Smart grid distribution and smart meters - Energy-efficient solutions
1.0 2,118 KB

Magazine

Description Version Size
htm
From Smart Metering to Smart Grid, evolution of technologies and consumers’ behavior
0 KB
htm
Power-line modems, power supplies and cleaning up the neighborhood
0 KB
Feedback Form
Customer Feedback