ST Life.augmented

Data Concentrator, MUC and Gateway

A data concentrator , MUC and gateway are devices acting as an interface between the utility-controlled smart grid and the home area network. They manage the data exchange between smart meters, utility providers and energy-consuming in-house objects. While a data concentrator manages the information for several homes, a multi utility controller, also known as an energy gateway, manages the data exchange for a single home.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1714: ST7538Q FSK powerline transceiver demonstration kit description
4.2 1,188 KB
pdf
AN1715: VIPower: SMPS solutions for power line modem application with VIPerX2A
1.3 324 KB
pdf
AN2625: High AC input voltage limiting circuit
1.1 1,806 KB
pdf
AN2641: Using the color LCD controller (CLCD) in the SPEAr embedded MPU family
1.3 419 KB
pdf
AN2674: PCB layout guidelines for SPEAr3xx
2.2 544 KB
pdf
AN3102: lwIP TCP/IP stack demonstration for STM32F107xx connectivity line microcontrollers
1.3 249 KB
pdf
AN3108: STLM75 firmware library for the STM32F10x
1.2 786 KB
pdf
AN3206: PCB design guidelines for the STM32W108 platform
3.3 281 KB
pdf
AN3218: Adjacent channel rejection measurements for the STM32W108 platform
2.3 96 KB
pdf
AN3241: QVGA TFT-LCD direct drive using the STM32F10xx FSMC peripheral
1.2 430 KB
pdf
AN3262: Using the over-the-air bootloader with STM32W108 devices
2.3 1,318 KB
pdf
AN3311: In-home display for ZigBee® smartplug
1.4 2,625 KB
pdf
AN3320: Getting started with STM32F20xxx/21xxx MCU hardware development
2.2 377 KB
pdf
AN3359: Low cost PCB antenna for 2.4GHz radio: Meander design
1.3 959 KB
pdf
AN3365: Secure socket layer (SSL) for STM32F217xx microcontroller
2.2 1,267 KB
pdf
AN3376: STM32F2x7 In-Application Programming (IAP) over Ethernet
2.1 479 KB
pdf
AN3384: LwIP TCP/IP stack demonstration for STM32F2x7xx microcontrollers
2.1 724 KB
pdf
AN3406: Using an STM32W108-based board and Wireshark for IEEE 802.15.4 packet analysis
1.4 259 KB
pdf
AN4108: How to set up a HTTPS server for In-Home display with HTTPS
1.0 4,241 KB
pdf
AN4110: Using the SPIRIT1 transceiver under EN 300 220 at 868 MHz
1.0 1,028 KB
pdf
AN4126: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 902 – 928 MHz band
1.1 4,630 KB
pdf
AN4133: Using the SPIRIT1 transceiver under ARIB STD-T108 in the 920 MHz band
1.1 1,578 KB
pdf
AN4147: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 315 MHz band
1.1 831 KB
pdf
AN4148: Using the SPIRIT1 transceiver under ARIB STD-T93 in the 315 MHz band
1.1 1,333 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
SPEAr family of embedded microprocessors
1.0.0 732 KB
pdf
Smart grid distribution and smart meters - Energy-efficient solutions
1.0 2,118 KB

Magazine

Description Version Size
htm
Power-line modems, power supplies and cleaning up the neighborhood
0 KB
Feedback Form
Customer Feedback