ST Life.augmented

Air Conditioner / Heat Pump / Heat Exchanger

A critical consideration in any HVAC application is the efficiency of the motor and its control. By incorporating STMicroelectronic's digital-based controllers and state of the art Power switches, the motor drive delivers optimal torque-versus-speed operation at an improved power factor. Optimised variable-speed solutions are proposed to deliver an optimized duty-cycle operation, thus reducing the cost per work done.

Design Support


Technical Documentation

Application Notes

Description Version Size
AN3981: LED array drivers
1.1 3,694 KB
AN4363: How to select the right Triac
1.6 337 KB

Presentations & Training Material


Description Version Size
SLLIMMâ„¢-nano: Small low-loss intelligent molded modules
1.0 987 KB
Feedback Form
Customer Feedback