ST Life.augmented

Security and Access Control

ST is a world leader in advanced MCU-based smartcard chips which incorporate many innovative security features:

  • memory access control matrix that filters and sanctions accesses to the on-chip memories
  • physical and electrical environment sensors for temperature
  • clock frequency
  • supply voltage
  • sensors against fraudulent attacks
  • fast cryptographic co-processors
  • firmware libraries

The block diagram enables you to select among a wide selection of recommended applicable products.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN4110: Using the SPIRIT1 transceiver under EN 300 220 at 868 MHz
1.0 1,028 KB
pdf
AN4126: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 902 – 928 MHz band
1.1 4,630 KB
pdf
AN4133: Using the SPIRIT1 transceiver under ARIB STD-T108 in the 920 MHz band
1.1 1,578 KB
pdf
AN4147: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 315 MHz band
1.1 831 KB
pdf
AN4148: Using the SPIRIT1 transceiver under ARIB STD-T93 in the 315 MHz band
1.1 1,333 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
E-government secure identity documents
1.2 685 KB
pdf
NFC for computer and consumer devices
1.0 1,632 KB

Conference Paper

Description Version Size
pdf
ZigBee: The low data rate wireless technology for ad-hoc and sensor networks
542 KB
Feedback Form
Customer Feedback