ST Life.augmented

Smoke and Heat Detector / Industrial

Advanced smoke detectors are interconnected in a chain by a pair of wires and often equipped with a heat sensor that triggers the smoke alarm when the temperature increases very rapidly. Photoelectric detectors are usually powered by DC from the security panel. Use the block diagram below to view the recommended product selection for use in high performance smoke and fire alarm systems.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN4110: Using the SPIRIT1 transceiver under EN 300 220 at 868 MHz
1.0 1,028 KB
pdf
AN4126: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 902 – 928 MHz band
1.1 4,630 KB
pdf
AN4133: Using the SPIRIT1 transceiver under ARIB STD-T108 in the 920 MHz band
1.1 1,578 KB
pdf
AN4147: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 315 MHz band
1.1 831 KB
pdf
AN4148: Using the SPIRIT1 transceiver under ARIB STD-T93 in the 315 MHz band
1.1 1,333 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Fire alarms and smoke detectors - Application guide
1.0.0 336 KB

Publications and Collaterals

Conference Paper

Description Version Size
pdf
ZigBee: The low data rate wireless technology for ad-hoc and sensor networks
542 KB