ST Life.augmented

AC/DC High Voltage Battery Management Unit

Mobile robots are usually battery operated. Solar-powered robots or other wireless approaches are not frequently found among commercially available solutions or in robotics literature. The market for autonomous robots is far-ranging, spanning advanced toys to robots dedicated to the exploration of hostile environments. These autonomous or semi-autonomous robots could be compared to electrical vehicles where AC-DC conversion is required to recharge the battery from the mains supply. Mains converters are thus devices that are going to become more common on these platforms. STMicroelectronics offers a large portfolio of mains converters, with associated technical documentation and evaluation boards, to help speed the design time for developers.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN2738: L6390 half-bridge gate driver
2.2 3,250 KB
pdf
AN4242: New generation of 650 V SiC diodes
1.2 2,463 KB
Feedback Form
Customer Feedback