ST Life.augmented

LED Backlighting

Using LEDs for backlighting of LCD displays has an advantage compared with CCFLs from the perspective of
·         environmentally friendly
·         lower power consumption
·         a thinner form-factor
Mobile devices, including smart phones, tablet PCs, GPS devices, as well as larger LCD panel applications such as TVs, PC monitors, notebooks, have already widely adopted LED backlighting systems because of the slim form-factor which has become the trend in consumer electronics.  STMicroelectronics’ complete product and solutions portfolio addresses the widest range of circuit topologies and architectures in use today for these applications.
 

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN2333: White LED power supply for large display backlight
3.3 359 KB
pdf
AN2809: 6-row / 30-mA LED driver with boost converter for the backlight of LCD panels
2.2 720 KB
pdf
AN2810: 6-row 85 mA LED driver with boost converter for LCD panel backlighting
1.2 572 KB
pdf
AN3981: LED array drivers
1.0 3,554 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
LED Solutions for LCD Backlighting
1.0.1 1,231 KB
pdf
LED solutions for LCD backlighting
1.0 1,395 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
PM660 monolithic LED driver for mobile PC LCD panel backlighting
1.0.0 780 KB

Brochure

Description Version Size
pdf
Energy-efficient solutions for LED lighting
1.0.0 4,215 KB
pdf
LED drivers for backlighting and lighting applications
1,821 KB
Feedback Form
Customer Feedback