ST Life.augmented

Multi-winding on/off drive

Speed regulation is achieved in different modes according to the cost and performance of the final application where the motor is used. The stator coil is divided into 3 or 4 pairs of windings. The speed is adjusted stepwise by connecting different combinations of these windings to the main through AC switches in order to change the number of active stator poles and the base speed.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1172: THE NEW ACS SERIES: SERIES A BREAKTHROUGH IN RUGGEDNESS & DRIVE FOR HOME APPLIANCES
2.1 282 KB
pdf
AN1894: VIPower: VIPer12A non insulated buck and buck-boost converter reference board
1.2 305 KB
pdf
AN2300: An alternative solution to capacitive power supply using buck converter based on VIPer12A
1.2 265 KB
pdf
AN2446: STEVAL-IHT002V1 intelligent thermostat for compressor based on ST7Ultralite MCU
1.3 228 KB
pdf
AN4363: How to select the right Triac
1.1 337 KB
Feedback Form
Customer Feedback