ST Life.augmented

Unipolar stepper motors

 

In unipolar stepper motors, stator windings share a common terminal; the free terminal of each winding is connected to a separate power switch and the current is allowed to flow in one direction through the motor windings. Diodes are used to clamp the voltage across the switches at turn-off.

 

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN235: Stepper motor driving
2.2 1,282 KB
pdf
AN4144: Voltage mode control operation and parameter optimization
3.2 1,339 KB
pdf
AN468: Constant/current chopper drive ups stepper/motor performance
1.3 102 KB
pdf
AN469: Using the L6506 for current control of stepping motors
1.4 1,434 KB
pdf
AN470: The L297 stepper motor controller
1.2 169 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Motor Control Reference Guide
15.10 3,034 KB
Feedback Form
Customer Feedback