ST Life.augmented

Stepper Motor 3 and 5 Phase Bipolar drive

Multi-phase stepper motors with many phases tend to have much lower levels of vibration, although the cost of manufacture is higher. A stepper motor driver typically works in switch mode and includes a current control circuit allowing the current in the windings to be controlled in such a way that it follows a predetermined profile. In half- and full-step modes, the current profile is rectangular, while in micro-step mode it is nearly sinusoidal.

A multiple power bridge is needed to drive multi-phase bipolar stepper motors.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1088: L6234 three phase motor driver
2.7 350 KB
pdf
AN1451: L6208 fully integrated two phase stepper motor driver
2.4 1,353 KB
pdf
AN1762: L6205, L6206, L6207 dual full bridge drivers
1.5 1,525 KB
pdf
AN1794: PractiSPIN evaluation system configuration and set up guide
2.4 435 KB
pdf
AN235: Stepper motor driving
2.0 1,282 KB
pdf
AN2385: Power dissipation and its linear derating factor, silicon limited drain current and pulsed drain current in MOSFETs
1.6 627 KB
pdf
AN2759: EVAL6227QR demonstration board using a dual full-bridge L6227Q for motor control applications
2.3 262 KB
pdf
AN280: Controlling voltage transients in full-bridge driver applications
3.0 386 KB
pdf
AN468: Constant/current chopper drive ups stepper/motor performance
1.2 102 KB
pdf
AN469: Using the L6506 for current control of stepping motors
1.4 1,434 KB

Design Notes & Tips

Description Version Size
pdf
DT0002: Reducing torque variation in half step drive
1.0 129 KB
pdf
DT0003: Implementing fast decay mode chopping using the L6506
1.1 277 KB

Publications and Collaterals

Magazine

Description Version Size
htm
Stepper Motor Controller/Driver Simplifies Stepper Motor System
0 KB
Feedback Form
Customer Feedback