ST Life.augmented

Stepper motor - Two-phase bipolar drive

In a bipolar stepper motor the current can flow in both directions, and a full-bridge converter is required to drive each of the two windings of a two-phase motor.

A stepper motor driver typically works in switch mode and includes a current control circuit allowing the current in the windings to be controlled in such a way that it follows a predetermined profile. In half- and full-step modes, the current profile is rectangular, while in micro-step mode it is nearly sinusoidal. A power bridge is needed to drive bipolar stepper motors.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1451: L6208 fully integrated two phase stepper motor driver
2.3 1,311 KB
pdf
AN1762: L6205, L6206, L6207 dual full bridge drivers
1.4 1,468 KB
pdf
AN1794: PractiSPIN evaluation system configuration and set up guide
2.3 406 KB
pdf
AN2044: Operating principals for PractiSPIN™ stepper motor motion control
1.3 52 KB
pdf
AN235: Stepper motor driving
2.0 1,282 KB
pdf
AN2385: Power dissipation and its linear derating factor, silicon limited drain current and pulsed drain current in MOSFETs
1.5 610 KB
pdf
AN2759: EVAL6227QR demonstration board using a dual full-bridge L6227Q for motor control applications
2.2 255 KB
pdf
AN280: Controlling voltage transients in full-bridge driver applications
3.0 386 KB
pdf
AN2836: L6225, L6226, L6227 dual full-bridge drivers
1.1 2,651 KB
pdf
AN2839: L6228 fully-integrated two-phase stepper motor driver
1.2 1,603 KB
pdf
AN3097: EVAL6460 demonstration board based on the L6460 SPI configurable stepper and DC multi motor driver
2.3 1,572 KB
pdf
AN3980: STM32 firmware library for dSPIN L6470
1.0 774 KB
pdf
AN3991: How to drive multiple stepper motors with the L6470 motor driver
1.0 1,759 KB
pdf
AN4144: Voltage mode control operation and parameter optimization
1.0 664 KB
pdf
AN4158: Peak current control with automatic decay adjustment and predictive current control: basics and setup
1.0 811 KB
pdf
AN4241: dSPIN™ family: fully integrated stepper motor drivers
1.0 280 KB
pdf
AN4290: dSPIN™, cSPIN™ and easySPIN™ family communication protocol
1.0 816 KB
pdf
AN469: Using the L6506 for current control of stepping motors
1.4 1,434 KB

Design Notes & Tips

Description Version Size
pdf
DN0006: A high power stepper motor driver
1.0 64 KB
pdf
DT0002: Reducing torque variation in half step drive
1.0 129 KB
pdf
DT0003: Implementing fast decay mode chopping using the L6506
1.0 275 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32F1xx motor-control firmware for dSPIN - quick guide
1.0.0 193 KB

Publications and Collaterals

Magazine

Description Version Size
htm
DSPIN L6470: Innovative System on Chip architecture revolution stepper motor driver design
0 KB
htm
Novel Method for Stepper Motor Stall Detection
0 KB
Feedback Form
Customer Feedback