ST Life.augmented

Battery Charger

STMicroelectronics provides battery charger ICs and full solutions for cell phones, note books, digital cameras, hand tools and many other battery-powered applications. Several solutions are proposed to charge lithium-ion, nickel-metal hydride and nickel-cadmium batteries. Switched mode solutions are mainly used in portable or high power applications. The following block diagram shows a wide range of products for battery charger designs.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN2818: NiMH battery charger demonstration board through USB based on the ST7FLIT15BY0
1.1 644 KB
pdf
AN4123: STEVAL-ISV015V1 up to 2.5 W solar USB charger
2.0 990 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
SPV1040: solar battery charger for portable
1.0.0 346 KB

Publications and Collaterals

Magazine

Description Version Size
pdf
A Single Li-Ion/Polymer Cell
1,078 KB
pdf
A new constant voltage & constant current controller IC for battery charges and adapter
104 KB

Conference Paper

Description Version Size
pdf
A steady-state and dynamic fuel cell model including temperature effect
435 KB
pdf
Fuel cell modelling for power supply systems design
384 KB
Feedback Form
Customer Feedback