ST Life.augmented

Server Power Supply

Latest server Switched Mode Power Supplies require sophisticated solutions due to the high power density handling, more than 20w/cu in, especially in the 1U to 2U sizes. STMicroelectronics provides with dedicated components for the primary and secondary stages as shown on the diagram.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN4242: New generation of 650 V SiC diodes
1.2 2,463 KB
pdf
AN4338: EVLSTNRG-170W: 170 W SMPS with digitally controlled PFC and resonant LLC stage based on the STNRG388A
1.0 3,415 KB
pdf
AN4689: EVLSTNRG-1KW: 1 kW SMPS digitally controlled multiphase interleaved converter using the STNRG388A
1.1 5,460 KB

Publications and Collaterals

Magazine

Description Version Size
pdf
Challenges and applicative solutions for niPOL converters in intermediate bus architecture
592 KB
htm
EOS and ESD concerns in PoE equipment
0 KB
htm
Process, Packaging Combine To Advance High-Voltage Power MOSFETs
0 KB

Conference Paper

Description Version Size
pdf
STripFETâ„¢ V - New Low Voltage Power MOSFET technology
1.0.0 332 KB
Feedback Form
Customer Feedback