ST Life.augmented

Fly-back Converter

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN4006: Designing a high-efficiency (60 W on 4 pairs) PoE converter using the PM8803 and an external current booster
1.0 3,186 KB
pdf
AN4028: 50 W wide-range high power factor flyback converter using the L6564
1.0 2,372 KB
pdf
AN4077: 100 W transition-mode PFC pre-regulator with the new L6564H
1.0 1,926 KB
pdf
AN4106: EVLVIP26L-12WFN: 12 V/12 W, 60 kHz non-isolated flyback
1.0 3,479 KB
pdf
AN4116: STEVAL-ISA112V1: 12 V/4 W, 115 kHz non-isolated flyback
1.0 3,783 KB
pdf
AN4164: STEVAL-ISA113V1: 12 V/4 W, 115 kHz non-isolated flyback
1.0 5,357 KB
pdf
AN4165: STEVAL-ISA111V1: 12 V/12 W, 115 kHz non-isolated flyback based on the VIPER26
1.0 3,084 KB
pdf
AN4209: Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS
2.0 648 KB

Publications and Collaterals

Magazine

Description Version Size
pdf
An Innovative Hybrid Approach for Next-Generation Off-Line SMPS High Power IC Converters
404 KB
pdf
Constant Maximum Throughput Power in Multisync Monitor SMPS
688 KB
htm
High input voltage power supply design idea
0 KB
pdf
Mixed Mode control (Fixed off Time & Quasi Resonant) for Flyback converter
331 KB

Magazine Articles

Description Version Size
html
Dual-output nonisolated SMPS powers appliances
1.0.0 0 KB
html
High input voltage power supply design idea
1.0.0 0 KB
html
MCUs Heat Up Digital Loop Control
1.0.0 0 KB
html
Operate circuits at voltages as high as 540V ac
1.0.0 0 KB
html
Stepper Motor Controller Driver Simplifies Stepper Motor System
1.0.0 0 KB

Conference Paper

Description Version Size
pdf
A Lossless Current Sensing Technique for Flyback Converters
803 KB
Feedback Form
Customer Feedback