ST Life.augmented

Notebook PC

ST provides high performace devices that assure the quality of motherboard applications. Devices range from audio and video processors, dedicated microcontrollers with embedded serial memories, CMOS optical sensors and mechanical sensors, to various types of display drivers, voltage regulators and opamps, peripheral interfaces and complete families of standard logic devices.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN2470: User guidelines for the low-voltage audio power amplifier demonstration board based on the TS4871
2.0 146 KB
pdf
AN2829: Dual step-down controller with auxilary voltages for notebook system power
1.2 2,119 KB
pdf
AN3271: Using the STM6600, STM6601 smart push-button on/off controller
2.0 1,117 KB
pdf
AN4086: Buck voltage regulator using the PM8903
1.0 1,424 KB
pdf
AN4143: Demonstration board user guidelines for the low voltage high bandwidth STG3220 dual SPDT switch
1.0 251 KB
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB
pdf
AN925: Time update in ST's TIMEKEEPER® devices
2.0 120 KB
pdf
AN968: VMEbus TIMEKEEPER® requirements
2.0 95 KB

Design Notes & Tips

Description Version Size
pdf
DN0015: STCC2540 / STCC5011 / STCC5021 PCB layout recommendation
1.0 316 KB
pdf
DN0016: Dual current limit with STCC2540 / STCC5011 / STCC5021
1.0 325 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
PM669x series ICs
1.0.0 378 KB
pdf
Single-phase multifunctional DC-DC controller for Intel platforms
1.0.0 396 KB

Magazine

Description Version Size
htm
MEMS Accelerometers, Gyroscopes and Geo-Magnetic sensors propelling disruptive consumer applications
0 KB
Feedback Form
Customer Feedback