ST Life.augmented

Smartphones and Tablets

STMicroelectronics is a leading semiconductor supplier in the mobile industry and provides solutions to both mobile platform suppliers and mobile device manufacturers (OEM/ODM). ST has proven products for the cellular handset and mobile device markets and ships billions of products to the mobile industry every year.
These products include the world's most deployed MEMS accelerometers, gyroscopes, pressure sensors, compasses and inertial modules, state-of-the-art analog and digital MEMS microphones, high-quality audio headphone and speaker amplifiers, touch-sensor controllers with multi-touch capabilities, global Near Field Communication and secure element solutions, a wide RF product offer based on Integrated passive device technology, ESD protection and EMI filtering products (IPAD™), interface devices, level translators, I/O expanders, analog switches, supervisors and smart resets, camera system solutions with image sensors, camera modules and image signal processors, high-efficiency power management devices and innovative lighting management solutions.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN2335: LIS302DL: 3-Axis - ±2g/±8g digital output ultracompact linear accelerometer
2.3 405 KB
pdf
AN2470: User guidelines for the low-voltage audio power amplifier demonstration board based on the TS4871
2.0 146 KB
pdf
AN2504: Using STMicroelectronics voltage detectors
1.2 124 KB
pdf
AN2579: LIS302DL 3-axis digital MEMS accelerometer translates finger taps into actions
1.2 812 KB
pdf
AN2760: Using clock distribution circuits in smart phone system design
1.2 210 KB
pdf
AN2768: LIS331DL 3-axis digital MEMS accelerometer: translates finger taps into actions
1.1 816 KB
pdf
AN2831: Using the STw4102 for Li-Ion battery charging and monitoring
1.1 329 KB
pdf
AN2865: STUSBCD01B configuration and operation
1.1 206 KB
pdf
AN2960: LIS331DL: 3-axis - ±2 g /±8 g digital output ultra compact linear accelerometer
1.1 447 KB
pdf
AN3050: STBP120 overvoltage protection device
1.1 903 KB
pdf
AN3064: Using the STC3100 battery monitor for gas gauge applications
1.1 296 KB
pdf
AN3141: LC filters for mobile phone LCD and camera links
1.1 339 KB
pdf
AN3192: Using LSM303DLH for a tilt compensated electronic compass
1.1 762 KB
pdf
AN3223: Driver for double flash LED with I²C interface
2.1 1,407 KB
pdf
AN3261: Dual push-button Smart Reset™ devices with user-adjustable setup delays
1.1 630 KB
pdf
AN3271: Using the STM6600, STM6601 smart push-button on/off controller
2.0 1,117 KB
pdf
AN3299: A hardware and software guide for the STMPE801 8-bit port expander Xpander Logic™
1.1 218 KB
pdf
AN3395: Sensing resistor selection and usage in STC310x battery monitoring applications
1.1 149 KB
pdf
AN4041: APWlink+ microphone USB demonstration boards based on the MP34DT01, MP45DT02, or MP34DB01
2.0 1,032 KB
pdf
AN4086: Buck voltage regulator using the PM8903
1.0 1,424 KB
pdf
AN4143: Demonstration board user guidelines for the low voltage high bandwidth STG3220 dual SPDT switch
1.0 251 KB
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB

Technical Notes & Articles

Description Version Size
pdf
TA0328: Display and camera ESD protectionin 3G handsets
1.1 222 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
DC-DC converters for AMOLED power supplies
1,164 KB
pdf
MEMS motion sensors
1,905 KB
pdf
ST’s solutions for mobile devices
1.0.0 2,217 KB
Feedback Form
Customer Feedback