ST Life.augmented

STiH315

ARM Cortex A9-based, hybrid set-top box platform
  • Preview Preview

The STiH315 integrates the leading application processor architecture to provide a powerful set-top box platform for connected client applications.

The STiH315 features integrated broadcast and broadband services, combined with the latest STB middleware and broadband software solutions.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Dual core SMP ARM®Cortex-A9TMapplications CPU at up to 1.2 GHz:
  • 6000 DMIPS
  • 1 MB L2 cache
  • DDR3/DDR3L LMI running at up to 800 MHz (DDR3-1600)
  • Video decoding:
  • H.264 AVC, one L4.2 (1080p60) or two L4.1 streams
  • H.264 MVC, SHP@L4.1 - 1080p30L30R
  • H.264 SVC, 720p50/60 base layer + 1080p50/60 enhancement layer
  • VP8, up to 1080p60
  • VC-1, MPEG4, MPEG2
  • Web-based content decoding: Flash, DivX, Xvid, MJPEG, WMV
  • 3DTV display: up to 1080i60L60R or 1080p30L30R
  • High-performance ARM Mali-400 MP GPU for true 3D graphics:
  • 1400 Mpixel/s fill rate, 35 M triangles/s for 1080p30L30R resolution
  • H.264 video encoding up to 720p30 for HD video conferencing
  • HD video input, HDMI-Rx @1080p60
  • Generation 4 security for concurrent CA/DRM support, including NOCS 3.0, NSK 2.0, SVP, DTCP-IP, WMDRM, DVB-CPCM, DivX, Marlin
  • Integrated standby controller with low power micro and power islands — enables Wake-On-LAN and other interrupt events
  • Connectivity:
  • 3 x USB 2.0, eSATA (Rev3), PCI-e (Gen2), SD/eMMC, Ethernet GMAC
  • Package 31 mm x 31 mm

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1730: ARM Cortex A9-based, hybrid set-top box platform
4.0 298 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STLINUX STLinux operating system

Sample & Buy

Top
No Results
Feedback Form
Customer Feedback