ST Life.augmented

STi7111

Low-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2
  • active Active

The STi7111 is an HD set-top box / full back-end processor for satellite set-top boxes, compliant with ATSC, SMPTE VC-1, DVB-S2, DIRECTV, DCII and ARIB BS4 specifications.

It provides very high performance for low-cost HD systems. With enhanced performance compared to the STi7109, it includes both VC-1 and H.264 video decoders for new, low bitrate applications.

The main platform target for the STi7111 is the DVB-S2 zapper. Optionally the device can be used in a client box through IP over Ethernet, Multimedia over Coax Alliance (MoCA) or WiFi.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Microsoft VC-1, MPEG-2 and H.264 support
  • ST40-300 CPU running at 450 MHz, high performance for Linux, Windows CE and OS21 based systems
  • DVB-S2 and DVB-S front-end integrated demodulators with a fully featured HD advanced decoder system-on-chip (SoC)
  • Flexible ST231 based advanced video decoder
  • ST231 audio decoder at 450 MHz supporting WMA9, AC3, DD+, AAC, AAC+ with SPDIF output
  • HD and SD simultaneous display, 2 video, 3 graphics planes and background color with high quality filtering
  • HDMI/HCDP output plus HD or standard definition (SD) component and composite output
  • Unified DDR2 32-bit interface operating at up to 400MHz
  • Programmable transport interface (PTI) and transport stream (TS) merger with up to 2 digital external TS inputs, 2 internal inputs from internal demodulators and one TS from memory for network client
  • USB 2.0 to support network interface and feature enhancement
  • External memory interface (EMI) with Nand-Flash, Nor-Flash, PCI, peripherals support
  • 10/100 Mbit/s Ethernet MAC with media independent interface (MII) and reduced MII (RMII)
  • Advanced security, SVP compliant, WM DRM compliant
  • Dual smartcard, 4 x UART, 3 x synchronous serial controllers (SSC), soft modem and DAA interface, IR blaster and receiver, UHF Rx digital input
  • DiSEqC 2.0 and FSK modem supported
  • 4 x 4 matrix key front panel switch scanner FSM with key de-bounce
  • 27 x 27mm package, 65nm technology

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0536: Low-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2
1.2 86 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system
ST40-TOOLSET ST40-TOOLSET software

Publications and Collaterals

Flyer

Description Version Size
pdf
STi7111: Single-chip HD satellite solutions
2,320 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionDemodulation integratedCoreMemory TechnologyVideo output formatConnectivity supported
SGC7111BIUCNRNDLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-1UCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-AUBPreviewLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-BUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-CUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-CUCTActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-DUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-FUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-GUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-IUCNRNDLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-KUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-KUCTActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-LUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-MUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-NUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-QUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-RUCNRNDLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-SUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-SUCTActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-TUCPreviewLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-UUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-XUCPreviewLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111-YUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BAUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BBUCPreviewLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BDUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BFUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BHUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BHUCTActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BIUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BJUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BMUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BNUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BNUCTActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BOUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BOUCTActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111BSUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111NUBActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111ZKCPreviewLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD
STI7111ZUCActiveLow-cost HDTV satellite set-top box decoder for Microsoft VC-1, H.264 and MPEG-2DVB-S;DVB-S2;NoneST40DDR2-DRAMHD

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback