ST Life.augmented

STi5205

High-performance advanced SD decoder for set-top box
  • active Active

The STi5205 is a high-performance, fully featured Standard Definition (SD) advanced decoding set-top box SoC (system-on-chip).

It is suitable for STB markets across all networks (cable/satellite/DTT/x-DSL/IP) worldwide. The STi5205 provides a high-performance solution for a wide range of STBs that need just SD decoding and SD display capabilities including low-cost zappers, IP clients, interactive STBs and DVR capable STBs.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Advanced standard definition video decoding (H264/VC-1/MPEG2/AVS)
  • Linux┬«, Windows┬« CE and OS21 compatible ST40 applications CPU (450 MHz)
  • Multi-stream, DVR capable transport stream processing
  • Advance security and DRM support including SVP, MS-DRM and DTCP-IP.

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0703: High-performance advanced SD decoder for set-top box
1.2 80 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system
ST40-TOOLSET ST40-TOOLSET software

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionDemodulation integratedCoreMemory TechnologyVideo output formatConnectivity supported
STI5205-BUDActiveHigh-performance advanced SD decoder for set-top boxNoneST40DDR1-DRAM;DDR2-DRAMSD
STI5205-DUDActiveHigh-performance advanced SD decoder for set-top boxNoneST40DDR1-DRAM;DDR2-DRAMSD
STI5205-VUDActiveHigh-performance advanced SD decoder for set-top boxNoneST40DDR1-DRAM;DDR2-DRAMSD
STI5205CRUDNRNDHigh-performance advanced SD decoder for set-top boxNoneST40DDR1-DRAM;DDR2-DRAMSD
STI5205CVUDActiveHigh-performance advanced SD decoder for set-top boxNoneST40DDR1-DRAM;DDR2-DRAMSD
STI5205ZUDActiveHigh-performance advanced SD decoder for set-top boxNoneST40DDR1-DRAM;DDR2-DRAMSD

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback