ST Life.augmented

STiH253

Advanced STB processor with integrated DVB-C/DVB-T/DVB-T2 demodulator
  • Preview Preview

The STiH253 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across cable, terrestrial and IP/hybrid networks, and is suitable for operator markets (with advanced security) and retail markets worldwide.

pdf Download Datasheet

Key Features

  • Integrated DVB-C, DVB-T and DVB-T2 demodulators and FECs
  • ST40 applications CPU with 256 Kbyte L2 cache
  • 16-bit LMI supporting DDR2/DDR3:up to 667 MHz (DDR3-1333)
  • Latest generation Delta decoder with ST231 core:Decoding of H.264, MPEG2, VC-1 and AVS HD or SD video streams
  • 3DTV decoding and display, compatible with HDMI 1.4b
  • Extensive connectivity:Two USB 2.0 portsEthernet MII/RMII/TMII portSD/eMMC card portGen II (3 Gbit/s) eSATA portPCI-e port
  • Secure boot from SLC NAND Flash or Serial NOR Flash; eMMC booting option
  • Low-power process and architecture
  • Integrated low-power standby controller
  • High-quality video resizing and de-interlacing
  • Targets two layer PCBs for cost-effective zapper and STB applications
  • Integrated 10/100 Ethernet MAC and PHY
  • 2D graphics blitter
  • Advanced security
  • Package: PBGA 27x27

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1835: Advanced STB processor with integrated DVB-C/DVB-T/DVB-T2 demodulator
1.0 66 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
STLinux software development environment
4,631 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIH253-1KBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STIH253-BKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STIH253-CKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STIH253-DKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STIH253-IKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STIH253-MKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STIH253-NKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2-
STIH253-SKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STIH253ZKBPreviewFPBGA761Tray-No data reported, please contact our DistributorsEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback