ST Life.augmented
mmc

STM32F301

The STM32F301 are mixed signal MCUs with ARM Cortex-M4 core (DSP, FPU) running at 72 MHz.

The devices are equipped with:

  • Up to 3x ultra-fast comparators (<30 ns)
  • Op-Amp with programmable gain (PGA)
  • 12-bit DACs
  • Ultra-fast 12-bit ADCs with 5 MSPS
  • Fast 144 MHz motor control timers (resolution < 7 ns)

The STM32F301 MCUs operate from 2.0 to 3.6 V

Memory ranges from 32- to 64-Kbyte and packages from 32 to 64 pins.

Feedback Form
Customer Feedback