ST Life.augmented
mmc

STM32 32-bit ARM Cortex MCUs

The STM32 family of 32‑bit Flash microcontrollers based on the ARM Cortex™‑M processor is designed to offer new degrees of freedom to MCU users. It offers a 32‑bit product range that combines high performance, real-time capabilities, digital signal processing, and low‑power, low‑voltage operation, while maintaining full integration and ease of development.

The unparalleled and large range of STM32 devices, based on an industry-standard core and accompanied by a vast choice of tools and software, makes this family of products the ideal choice, both for small projects and for entire platform decisions.

Low-voltage STM32 MCUs

The STM32F0x8 and STM32F3x8 microcontrollers are part of the STM32 F0 and F3 MCU series running at 1.8 V. These devices are specifically designed for easy integration in consumer applications where the main application processor runs at a low voltage. These MCUs are available in ultra-small chip scale packages, and are ideally suited as a secondary processor, collecting data from sensors and through various communication interfaces.

Resources

Feedback Form
Customer Feedback