ST Life.augmented
mmc

STM32L162 ULP

STM32L162 devices complete the STM32L151/152 offer by proposing an AES 128-bit hardware encryption on chip.
To complete cryptography capability, crypto libraries covering DES, 3DES, RSA and ECCC are available for all STM32 MCUs.

The STM32L162 is available with from 256- to 512-Kbyte of Flash and from 64- to 144-pin packages.

Feedback Form
Customer Feedback