ST Life.augmented

STM8L151/152 ULP

STM8L151/152 is the performance line of our STM8L ultra-low-power family. These MCUs offer more performance and features compared to STM8L101.

Based on our 16 MHz proprietary STM8 core, they offer up to 64 Kbytes of Flash program memory, 4 Kbytes of SRAM and up to 2 Kbytes of data EEPROM in various packages from 20 to 80 pins. Analog features such as a 12-bit ADC and DAC, LCD controller and temperature sensors can be selected.

Feedback Form
Customer Feedback