STMicroelectronics Trusted Platform Module (TPM) product family offers the world’s broadest TPM product line conforming to TPM specifications defined by the Trusted Computing Group (TCG). ST’s TPMs are already widely present not only on platforms such as PC clients and servers, but also on other embedded systems. With their multiple hardware interfaces, ST’s TPM products ease implementation of highly-secure TPM devices over the widest range of connected platforms.
The latest ST33-based TPM relies on the advanced ARM 32-bit SC300™ SecurCore® microcontroller. Along with its embedded TPM firmware, it provides a TCG compliant toolbox for security-sensitive services such as platform integrity checks or secure personal data storage.
The ST33TPM12LPC has received security certification based on the certified TPM protection profile (Revision 116) with Evaluation Assurance Level (EAL) 4+. This ensures that the product totally meets TCG certification requirements and is now listed as Certified TPM by the TCG organization.