ST Life.augmented
mmc

Advanced Automotive EEPROM

Advanced Automotive EEPROM series answer to new applications needs with extended temperature range and small package form.

  • SPI, I²C, Microwire bus, 1 Kbit to 1 Mbit
  • A125 for -40°C to 125°C temperature range in SO8N, TSSOP8, WFDFPN8
  • A145 for -40°C to 145°C temperature range in TSSOP8
  • AEC-Q100 Grade 0, PPAP compliant

 For easy design integration, IBIS and Verilog models are available.

 

New WFDFPN8 (DFN 2x3) package

The new WFDFPN8 package range of automotive-grade EEPROMs enables designers to maintain high flexibility in parameter management on the same PCB layout while saving PCB area. The WFDFPN8 package is specially developed for automotive environments with increased thickness and lead stand-off that also provide robust handling and excellent manufacturability. All devices are qualified AEC-Q100 Grade 1.

Both SPI and I2C series are available in the complete range of densities from 2 to 512 Kbits in this new 2 x 3 mm WFDFPN8 package that is halogen-free and RoHS compliant (ECOPACK®2).

Feedback Form
Customer Feedback