ST Life.augmented

STi7108

Advanced HD AVC decoder with 3D graphics acceleration
  • active Active

STi7108 is the next generation of HD, AVC set-top box decoder for satellite, cable, terrestrial and IP-STB markets.

The STi7108 provides a solution for operators to specify a range of high-performance, MPEG2 / H.264 / VC-1 STBs.

The STi7108 can be used with zappers, IP clients, DVR standalone, and DVR server/home network STBs, especially where true 3D graphics is required.

Content delivery is possible using broadcast or broadband networks, or both (hybrid STBs).

The STi7108 is also targeted at next generation DLNA compatible Blu-ray (BD) and HD Media players.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Open GL ES 2.0/Open VG 1.1 compatible 3D graphics GPU for enhanced EPGs/UIs
  • 1080p50, 1080p60 video decoding
  • High-performance ST40 applications CPU with Level 2 cache
  • High-performance ST40 real-time CPU
  • Dual eSATA ports
  • Triple USB 2.0 host ports
  • Dual 16-bit/32-bit LMI supporting DDR2/DDR3
  • Dual Ethernet GMAC
  • Low power process and design with dynamic power management architecture

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0931: Advanced HD AVC decoder with 3D graphics acceleration
3.1 83 KB

Related Tools and Software

Related Tools and Software

Part Number Description
ST40-TOOLSET ST40-TOOLSET software
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system

Publications and Collaterals

Flyer

Description Version Size
pdf
STi7108: Dual HD decoder with integrated 3D GPU
2.0.0 279 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionDemodulation integratedCoreMemory TechnologyVideo output formatConnectivity supported
STI7108-AWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-BWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-CWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-DWBEvaluationAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-EWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-FWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-IWBNRNDAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-IWBTNRNDAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-JWBNRNDAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-KWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-LWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-MWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-NWBEvaluationAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-RWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-SWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-TWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108-VWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI71081WBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108BMWBPreviewAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD
STI7108ZWBActiveAdvanced HD AVC decoder with 3D graphics accelerationNoneST40DDR2-DRAM;DDR3 SDRAM3D;HD

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback