ST Life.augmented
sense_power

N-channel MDmesh > 700 V

ST’s MDmesh MOSFETs with a breakdown voltage greater than 700 V offer very low Qg and low RDS(on) down to 299 mΩ (at 900 V) in the TO-220 and 690 mΩ (at 1200 V) in the TO-247.
Specific voltages available include 800 V, 850 V, 900 V, 950 V, 1050 V, 1200 V.
These MOSFETs help simplify the design and increase the efficiency in applications such as SMPS, monitor and TV adapters, auxiliary power supplies, battery chargers, medical, UPS, metering, micro-inverters,  LED drivers and HF ballasts.
Available packages include: DPAK, IPAK, D2PAK, H2PAK, I2PAK, I2PAKFP, Max247, ISOTOP, SO8, SOT-223, TO-220, TO-247, TO-247-4, TO-3PF and PowerFLAT 5x6 VHV.

Feedback Form
Customer Feedback