ST Life.augmented

Single H - Bridges for DC Motors

ST’s single H-bridge bipolar or DMOS drivers help to reduce the number of components by combining both the gate driver and power stage on a single chip. These drivers control and drive one DC motor with change of direction possible or up to two DC motors in a fixed direction. The power stage can also be used to drive other electrical loads such as coils, electric valves and relays.

Offering multiple package options, including Multiwatt, these ICs are suitable for many applications.

Feedback Form
Customer Feedback