ST Life.augmented
sense_power

Dual Full Bridge Power Drivers

The STSPIN line-up includes a large selection of dual full-bridge power drivers designed to drive a motor or a generic complex (inductive, capacitive, resistive) load through logic commands at its input and are a perfect companion for microcontrollers, DSPs or FPGAs used as a host in a motor or motion control system.

In addition to the integration of the power MOSFET and the associated driving circuitry, they often include protection and diagnostic features for over-temperature, over-current and under-voltage conditions: STSPIN stands for robust design.

STSPIN power drivers help provide a reduced part count and enhanced safety compared to discrete implementations in motor and motion control systems.

STSPIN comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time to market.

Feedback Form
Customer Feedback