ST Life.augmented

3STL2540

Low voltage high performance PNP power transistor
  • active Active

This device is an PNP transistor manufactured using new low voltage planar technology with double metal process. The result is a transistor which boasts exceptionally high gain performance coupled with very low saturation voltage.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Very low collector-emitter saturation voltage
  • High current gain characteristic
  • Small, thin, leadless SMD plastic package with excellent thermal behavior

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8595: Low voltage high performance PNP power transistor
2.0 230 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
3STL2540 PSpice model
1 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
3STL2540ActivePowerFLAT 2x2 3LTape And Reel_-.3Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE96201
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback