ST Life.augmented
sense_power

STripFET F7 series

ST’s STripFET F7 series of low-voltage MOSFETs feature an enhanced trench-gate structure that lowers device on-state resistance while also reducing internal capacitances and gate charge for faster and more efficient switching.  Their excellent figure of merit (FoM) and high avalanche ruggedness help simplify designs and reduce equipment size and cost while increasing reliability in applications such as telecom or computing systems, solar inverters, industrial automation and automotive applications.

Features and benefits:

  • Among lowest RDS(on) in the market
  • Minimal RDS(on) x Qg for increased system efficiency and more compact designs
  • Lowest  Crss/Ciss ratio  for EMI immunity
  • High avalanche ruggedness

Compared to the previous STripFET F4 and F3 series, the new F7 series features a much lower on-state resistance per die area. This in turn simplifies designers’ needs for high-power designs by reducing the number of paralleled devices.

60 V STripFET F7 MOSFETs

ST’s STripFET F7 series of low-voltage trench-based MOSFETs has been extended with the introduction of 60 V devices. They are tailored for synchronous rectification in telecom, server and desktop-PC power supplies as well as industrial power supplies and DC-DC converters in solar micro-inverters. They help designers increase power density and lower component count by using fewer parallel devices to reach the desired current level. Main features include a very low on-state resistance (down to 1.2 mΩ in a PowerFLAT 5x6 package), low gate charge, low Crss/Ciss ratio for EMI immunity and high avalanche ruggedness. 
Feedback Form
Customer Feedback