ST Life.augmented
sense_power

ESD protection

Driven by market needs, ST’s ESD protection devices, including transient voltage surge suppressors (TVS), clamping diodes and arrays, or Transils™, focus on:

  • IEC 61000-4-2 compliance
  • Protection efficiency with low clamping voltage
  • Protection reliability with low leakage current
  • Signal integrity with ultralow capacitance and ultrawide bandwidth

Standard packaging options are available, as well as advanced options which include single- and multiple-line, compact, flat, and flow-through versions to optimize space constraints.

ESD protection device portfolio

Ultra-low capacitance ESD protection devices

High-speed differential signaling chipsets featuring USB 3.0 or HDMI 2.0 are very sensitive to electrostatic discharges that can reach up to 16 A in 30 ns as per system-level standard IEC 61000-4-2 Level 4 (+/- 8000 V contact discharge). The ESD protection component must clamp these discharges without compromising the signal integrity of the high-speed link.
Discover the range of ESDA devices featuring an ultra-low capacitance, dedicated to the protection of both wired and RF high-speed links.

The ESDAXLC6-1BU2, for example, features robust ESD protection (up to +/- 16000 V) with only 0.4 pF line capacitance in order to offer a 10 GHz signal bandwidth. It is housed in a tiny ST0201 package of 0.18 mm² in order to provide the best PCB placement flexibility. An automotive version is also available as ESDAXLC6-1BT2Y, in SOD882T package.
 
Feedback Form
Customer Feedback