ST Life.augmented

USB port protection

ST offers specific USB port dataline and VBus® protection devices in a single package, covering the full range of USB devices. These protection devices are suitable for all USB lines including use in consumer (cell phones, smartphones, notebooks), industrial, and medical applications.

Features include:

  • Availability of all USB speed/versions such as USB2.0, USB3.0 and the µUSB universal port
  • Compatibility with VBus® up to 32 V
  • Compatibility with universal USB

Cost and service performance is guaranteed due to ST’s high-volume production capacity, integrated front-end and multiple back-end lines, as well as partnerships with major subcontractors.

Feedback Form
Customer Feedback