ST Life.augmented


Single line low capacitance Transil™ for ESD protection
  • active Active

The ESDAVLC6-1BV2 is a single line bidirectional Transil diode designed specially for the protection of integrated circuits in portable equipment and miniaturized electronic devices subject to ESD transient overvoltage.

The device is ideal for applications where both reduced printed circuit board space and high ESD protection levels are required.

pdf Please read
Errata Sheet
pdf Download

Key Features

  • PCB area: 0.09 mm²
  • Bidirectional device
  • Low capacitance: 8 pF max.
  • Minimum breakdown voltage VBR= 6 V
  • Low leakage current: lower than 50 nA at 3 V
  • RoHS compliant

Design Resources


Technical Documentation

Product Specifications

Description Version Size
DS9329: Single line low capacitance Transil™ for ESD protection
2.0 200 KB

Application Notes

Description Version Size
AN3353: IEC 61000-4-2 standard testing
1.1 172 KB
AN4022: TVS short pulse dynamic resistance measurement and correlation with TVS clamping voltage during ESD
2.1 362 KB

Technical Notes & Articles

Description Version Size
TA0324: ESD protection improvement in cellular handsets
1.2 135 KB
TN1173: Axial, through hole, surface mount and chip scale packages for IPAD™, protection, rectifiers, thyristors and AC Switches
2.0 317 KB
TN1200: Micro-bump Flip Chip: package description and recommendations for use
1.0 281 KB

Presentations & Training Material


Description Version Size
HSP series portfolio overview : High-speed port ESD protection
1.0 798 KB
Ultra-low capacitance single-line ESD protection portfolio overview: ‘Ultra Low’ (ULC) and ‘eXtra Low’ (XLC) capacitance ESD protection
1.0 682 KB

Sample & Buy

Part Number Marketing StatusBreakdown Voltage (min) PackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ESDAVLC6-1BV2Active6.1ST01005Tape And Reel_Free Samples.036No availability reported, please contact our Sales officeEcopack2PDF

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback