ST Life.augmented

ESDA-1K

EOS and ESD Transil™ protection for charger and battery port
  • active Active

The ESDA-1K is a single line Transil diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronics devices subject to ESD and EOS transient overvoltages.

pdf Download Datasheet

Key Features

  • Breakdown voltage: 12 V, 18 V
  • Unidirectional device
  • High peak power dissipation: 450 W (8/20 μs waveform)
  • ESD protection level better than IEC 61000-4-2 level 4: 30 kV contact discharge.
  • Low leakage current < 0.5 μA at 5 V
  • PCB area: 1.3 mm2
  • BenefitsHigh EOS and ESD protection levelHigh integrationSuitable for high density boardSmall package
  • Complies with the following standardsIEC 61000-4-2 level 415 kV (air discharge)8 kV (contact discharge)MIL STD 883G - Method 3015-7 Class 3BHBM (Human Body Model): ≥ 8 kV

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6933: EOS and ESD Transil™ protection for charger and battery port
1.0 163 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Repetitive voltage suppressors for overvoltage protection
1,318 KB

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0.0 1,318 KB
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusStand-off voltage (nom) DirectionalityPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ESDA12-1KActiveUni-DirectionalSOD-523Tape And Reel-.1Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
FUTUREOrder nowAMERICA90003000
DIGIKEYOrder nowWORLDWIDE98151
MOUSEROrder nowWORLDWIDE108351
Ecopack2PDF
XML
ESDA18-1KActiveUni-DirectionalSOD-523Tape And Reel-.1Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA90009000
ARROWOrder nowEUROPE120000
DIGIKEYOrder nowWORLDWIDE103621
MOUSEROrder nowWORLDWIDE118061
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback