TSC1031
High-voltage high side current sense amplifier-
Active
The TSC1031 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage. The TSC1031’s dedicated schematic eases the implementation of EMI filtering in harsh environments. The gain is adjustable to 50 V/V or 100 V/V by a selection pin.
Wide input common-mode voltage range, low quiescent current, and tiny TSSOP8 packaging enable use in a wide variety of applications.
The input common-mode and power supply voltages are independent. The common-mode voltage can range from 2.9 to 70 V in the single-supply configuration or be offset by an adjustable voltage supplied on the Vcc- pin in the dual-supply configuration. With a current consumption lower than 360 μA and a virtually null input leakage current in standby mode, the power consumption in the applications is minimized.
Key Features
- Independent supply and input common-mode voltages
- Wide common-mode operating range: 2.9 to 70 V in single-supply configuration -2.1 to 65 V in dual-supply configuration
- Wide common-mode surviving range: -16 to 75 V (reversed battery and load-dump conditions)
- Supply voltage range: 2.7 to 5.5 V in single supply configuration
- Low current consumption: ICCmax = 360 μA
- Pin selectable gain: 50 V/V or 100 V/V
- Buffered output
- EMI filtering
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS6632: High-voltage, high-side current sense amplifier
|
2.0 | 529 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0065: MACROMODELS USER MANUAL FOR STANDARD LINEAR PRODUCTS
|
1.0 | 121 KB |
HW Model & CAD Libraries
HW Model & CAD Libraries
| Description | Version | Size |
|---|---|---|
|
Eldo macromodel - High-voltage, high-side current sense amplifier
|
1.0 | 10 KB |
|
Macromodels user manual for TSC1031
|
1.0 | 1,261 KB |
|
Spice macromodel - High-voltage, high-side current sense amplifier
|
1.0 | 10 KB |
Publications and Collaterals
Selection Guides
| Description | Version | Size |
|---|---|---|
|
Amplifiers and Comparators selection guide
|
1,039 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TSC1031ID | NRND | SO-8 | Tube | -40 | 125 | _ | - | 1.126 | No data reported, please contact our Distributors | Ecopack1 (*) | - | |||||||||||||||
| TSC1031IDT | Active | SO-8 | Tape And Reel | -40 | 125 | _ | .938 |
| Ecopack1 (*) | - | ||||||||||||||||
| TSC1031IPT | Active | TSSOP8 | Tape And Reel | -40 | 125 | _ | - | .938 |
| Ecopack1 | - | |||||||||||||||
| TSC1031IYDT | Active | SO-8 | Tape And Reel | -40 | 125 | Yes | 1.126 |
| Ecopack1 | - | ||||||||||||||||
| TSC1031IYPT | Active | TSSOP8 | Tape And Reel | -40 | 125 | Yes | - | 1.126 |
| Ecopack1 (*) | - | |||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||