ST Life.augmented

TSZ124

Very high accuracy (5 µV) zero drift micropower 5 V
  • active Active

The TSZ12x series of high precision operational amplifiers offer very low input offset voltages with virtually zero drift.

TSZ121 is the single version, TSZ122 the dual version, and TSZ124 the quad version, with pinouts compatible with industry standards.

The TSZ12x series offers rail-to-rail input and output, excellent speed/power consumption ratio, and 400 kHz gain bandwidth product, while consuming less than 40 μA at 5 V. The devices also feature an ultra-low input bias current.

These features make the TSZ12x family ideal for sensor interfaces, battery-powered applications and portable applications.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Very high accuracy and stability: offset voltage 5 μV max at 25 °C, 8 μV over full temperature range (-40 °C to 125 °C)
  • Rail-to-rail input and output
  • Low supply voltage: 1.8 - 5.5 V
  • Low power consumption: 40 μA max. at 5 V
  • Gain bandwidth product: 400 kHz
  • High tolerance to ESD: 4 kV HBM
  • Extended temperature range: -40 to +125 °C
  • Micro-packages: SC70-5, DFN8 2x2, and QFN16 3x3
  • Benefits
  • Higher accuracy without calibration
  • Accuracy virtually unaffected by temperature change
  • Related products
  • See TSV71x or TSV73x for continuous-time precision amplifiers

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9216: Very high accuracy (5 μV) zero drift micropower 5 V operational amplifiers
4.0 1,016 KB

Application Notes

Description Version Size
pdf
AN4348: Signal conditioning for electrochemical sensors
1.0 856 KB

Design Notes & Tips

Description Version Size
pdf
DT0015: Chop away input offsets with TSZ121/TSZ122/TSZ124
1.0 432 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB
zip
TSZ121 Pspice model
3 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Related Tools and Software

Related Tools and Software

Part Number Description
X-NUCLEO-IKA01A1 Multifunctional expansion board based on operational amplifiers for STM32 Nucleo

Publications and Collaterals

Flyer

Description Version Size
pdf
TSZ series: ultra precision amplifiers
1.0 1,054 KB

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSZ124IPTActiveTSSOP-14Tape And Reel-40125_Free Samples1.175Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE25001
RUTRONIKOrder NowEUROPE25002500
DIGIKEYOrder NowWORLDWIDE39301
MOUSEROrder NowWORLDWIDE27571
Ecopack2PDF
XML
TSZ124IQ4TActiveVFQFPN 16 3x3x0.9Tape And Reel-40125_Free Samples1.175Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE32461
MOUSEROrder NowWORLDWIDE29001
Ecopack2PDF
XML
TSZ124IYPTActiveTSSOP-14Tape And Reel-40125Yes-1.41No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback