ST Life.augmented

GG25L

Gas gauge IC with alarm output
  • NRND NRND

The GG25L includes the hardware functions required to implement a low-cost gas gauge for battery monitoring. The GG25L uses current sensing, Coulomb counting and accurate measurements of the battery voltage to estimate the state-of-charge (SOC) of the battery. An internal temperature sensor simplifies implementation of temperature compensation.

An alarm output signals a low SOC condition and can also indicate low battery voltage. The alarm threshold levels are programmable.

The GG25L offers advanced features to ensure high performance gas gauging in all application conditions.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • OptimGaugeTM algorithm
  • 0.25% accuracy battery voltage monitoring
  • Coulomb counter and voltage-mode gas gauge operations
  • Robust initial open-circuit-voltage (OCV) measurement at power up with debounce delay
  • Low battery level alarm output with programmable thresholds
  • Internal temperature sensor
  • Battery swap detection
  • Low power: 45 μA in power-saving mode, 2 μA max in standby mode
  • 1.4 x 2.0 mm 10-bump CSP package

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS10206: Gas gauge IC with alarm output
1.0 581 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 340 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-ISB014V3 Battery monitor with alarm output for gas gauge applications based on the GG25L

Publications and Collaterals

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
GG25LAJNRNDFlip-Chip 400uTape And Reel-4085_-.95Distributor reported inventory date: 2015-07-28
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA50005000
Farnell Element14Order NowEUROPE46071
DIGIKEYOrder NowWORLDWIDE38361
MOUSEROrder NowWORLDWIDE7001
Ecopack2PDF
XML
GG25LJNRNDFlip-Chip 400uTape And Reel-4085_-.95Distributor reported inventory date: 2015-07-28
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA50005000
Farnell Element14Order NowEUROPE50001
DIGIKEYOrder NowWORLDWIDE48451
MOUSEROrder NowWORLDWIDE6951
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback