ST Life.augmented
sense_power

High Voltage Op Amps (>=10 V)

Many possible combinations of power consumption and gain bandwidth, allowing customers to get the best performance for the appropriate accuracy. The high-voltage families simplifies the design of sensors for applications from automotive electronics to smart buildings and industrial controls.

Benefiting from the advanced 16 V CMOS manufacturing process, developed in-house, ST’s TSX op-amp series deliver higher accuracy than existing devices, with greater longterm stability. Moreover, the process enables tiny die sizes for ultra-small surface-mount packages.

Extremely low power consumption makes the op amps ideal for battery or solar-powered equipment. 

Precision High Voltage Op-amps

New generation of micropower, high-bandwidth, 16 V CMOS op amps

Using an advanced CMOS manufacturing process, the TSX series of 16 V op amps helps save energy, improves accuracy and simplifies the design for applications from automotive electronics to smart buildings and industrial control.

  • The TSX631/2/4 single, dual and quad amplifiers offer a 200 kHz gain bandwidth product while consuming 60 μA maximum at 16 V
  • The TSX561/2/4 single, dual and quad amplifiers offer an outstanding speed/power consumption ratio, 900 kHz gain bandwidth product while consuming only 250 μA at 16 V
  • The TSX921 and TSX9291 single amplifiers offer excellent AC characteristics, respectively 10 and 16 MHz gain bandwidth and 0.0003 % THD+N
Feedback Form
Customer Feedback