ST Life.augmented

TSU102

Nanopower 5V CMOS op-amp
  • active Active

The TSU101, TSU102, and TSU104 operational amplifiers offer an ultra low-power consumption of 580 nA typical and 750 nA maximum per channel when supplied by 1.8 V. Combined with a supply voltage range of 1.5 V to 5.5 V, these features allow the TSU10x series to be efficiently supplied by a coin type Lithium battery or a regulated voltage in low-power applications.

The 8 kHz gain bandwidth of these devices make them ideal for sensor signal conditioning, battery supplied, and portable applications.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Submicro ampere current consumption: 580 nA typ per channel at 25 °C at VCC = 1.8 V
  • Low supply voltage: 1.5 V - 5.5 V
  • Unity gain stable
  • Rail-to-rail input and output
  • Gain bandwidth product: 8 kHz typ
  • Low input bias current: 5 pA max at 25 °C
  • High tolerance to ESD: 2 kV HBM
  • Industrial temperature range: -40 °C to 85 °C
  • 42 years of typical equivalent lifetime (for TSU101) if supplied by a 220 mAh coin type Lithium battery
  • Tolerance to power supply transient drops
  • Accurate signal conditioning of high impedance sensors
  • Application performances guaranteed over industrial temperature range
  • Fast desaturation

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9507: Nanopower, rail-to-rail input and output, 5 V CMOS operational amplifiers
3.0 1,514 KB

Application Notes

Description Version Size
pdf
AN4348: Signal conditioning for electrochemical sensors
1.0 856 KB
pdf
AN4368: Signal conditioning for pyroelectric passive infrared (PIR) sensors
1.0 1,003 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
txt
Op Amp Library - all ST op amps SPICE models (.subckt) in only one file
1.0 312 KB
zip
TSU10x Pspice model
1.0 3 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB
pdf
VMA automotive applications
1,366 KB
pdf
What does precision mean for an op amp?
1,173 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TSU102IQ2TActiveDFN8 2x1x0.55Tape And Reel-4085_-.705Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
Farnell Element14Order NowEUROPE22781
RS COMPONENTSOrder NowEUROPE29801
MOUSEROrder NowWORLDWIDE5951
Ecopack2PDF
XML
TSU102ISTActiveMiniSO-8Tape And Reel-4085_Free Samples.705Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA40004000
ANGLIA LiveOrder NowEUROPE40001
Farnell Element14Order NowEUROPE25851
RS COMPONENTSOrder NowEUROPE39501
DIGIKEYOrder NowWORLDWIDE6451
MOUSEROrder NowWORLDWIDE31011
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback