ST Life.augmented

TS4962M

3 W filter-free class D audio power amplifier
  • active Active

The TS4962M is a differential Class-D BTL power amplifier. It is able to drive up to 2.3W into a 4Ω load and 1.4W into a 8Ω load at 5V. It achieves outstanding efficiency (88%typ.) compared to classical Class-AB audio amps.

The gain of the device can be controlled via two external gain-setting resistors. Pop & click reduction circuitry provides low on/off switch noise while allowing the device to start within 5ms. A standby function (active low) allows the reduction of current consumption to 10nA typ.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Operating from VCC= 2.4V to 5.5V
  • Standby mode active low
  • Output power: 3W into 4Ω and 1.75W into 8Ω with 10% THD+N max and 5V power supply.
  • Output power: 2.3W @5V or 0.75W @ 3.0V into 4Ω with 1% THD+N max.
  • Output power: 1.4W @5V or 0.45W @ 3.0V into 8Ω with 1% THD+N max.
  • Adjustable gain via external resistors
  • Low current consumption 2mA @ 3V
  • Efficiency: 88% typ.
  • Signal to noise ratio: 85dB typ.
  • PSRR: 63dB typ. @217Hz with 6dB gain
  • PWM base frequency: 250kHz
  • Low pop & click noise
  • Thermal shutdown protection
  • Available in flip-chip 9 x 300μm (Pb-free)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS4436: 3W filter-free class D audio power amplifier
4.1 1,096 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
TS4962
1.0 118 KB

Brochure

Description Version Size
pdf
ST’s solutions for mobile devices
3.2 3,176 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TS4962MEIJTActiveChip Scale Package 0.5mm pitchTape And Reel-4085_-.321Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
FUTUREOrder NowWORLDWIDE350005000
MOUSEROrder NowWORLDWIDE65051
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback