ST Life.augmented

TS2012

Filter-free stereo 2 x 2.8 W class D audio power amplifier
  • NRND NRND

The TS2012 is a fully differential, class D, power amplifier stereo. It is able to drive up to 1.35 W into an 8 Ω load at 5 V per channel. It achieves outstanding efficiency compared to typical class AB audio amps.

The device has four different gain settings utilizing two discrete pins: G0 and G1.

Pop and click reduction circuitry provides low on/off switch noise while allowing the device to start within 1 ms.

Two standby pins (active low) allow each channel to be switched off independently.

The TS2012 is available in a QFN20 4x4 mm package.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Operating range from VCC = 2.5 V to 5.5 V
  • Standby mode active low
  • Output power per channel: 1.35 W @ 5 V or 0.68 W @ 3.6 V into 8 Ω with 1 % THD+N max
  • Output power per channel: 2.2 W @ 5 V into 4 Ω with 1 % THD+N max
  • Four gains can be selected: 6, 12, 18, 24 dB
  • Low current consumption
  • PSRR: 70 dB typ @ 217 Hz with 6 dB gain
  • Fast startup phase: 1 ms
  • Thermal shutdown protection
  • QFN20 4x4 mm lead-free package

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS5619: Filter-free stereo 2x2.8 W class D audio power amplifer
2.0 628 KB

Application Notes

Description Version Size
pdf
AN2725: Demonstration board user guidelines for the TS2012 filter-free stereo 2 x 2.8 W class D audio power amplifier
1.1 160 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
ST’s solutions for mobile devices
1.0.0 2,217 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TS2012IQTNRNDVFQFPN 20 4x4x1.0Tape And Reel-4085_-Distributor reported inventory date: 2015-08-01
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE30281
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback