ST Life.augmented

MP34DB01

MEMS audio sensor omnidirectional digital microphone
  • active Active

The MP34DB01 is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface with stereo operation capability.

The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to produce audio sensors.

The IC interface is manufactured using a CMOS process that allows designing a dedicated circuit able to provide a digital signal externally in PDM format.

The MP34DB01 has an acoustic overload point of 120 dBSPL with a best on the market 62.6 dB signal-to-noise ratio and -26 dBFS sensitivity.

The MP34DB01 is available in a bottom-port, SMD-compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

pdf Download Datasheet

Key Features

  • Single supply voltage
  • Low power consumption
  • 120 dBSPL acoustic overload point
  • 62.6 dB signal-to-noise ratio
  • Omnidirectional sensitivity
  • –26 dBFS sensitivity
  • PDM single-bit output with option for stereo configuration
  • RHLGA packageBottom-port designSMD-compliantEMI-shieldedECOPACK®, RoHS and “Green” compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6940: MEMS audio sensor omnidirectional digital microphone
8.0 321 KB

Application Notes

Description Version Size
pdf
AN4041: APWlink+ microphone USB demonstration boards based on the MP34DT01, MP45DT02, or MP34DB01
2.0 1,032 KB
pdf
AN4146: STSmartVoice demonstration board STEVAL-MKI126Vx
2.0 3,511 KB
pdf
AN4184: Microphone coupon boards STEVAL-MKI129Vx based on the MP45DT02, MP34DB01, and MP34DT01
1.0 1,086 KB
pdf
AN4211: Guidelines for soldering MEMS digital microphones
1.0 644 KB
pdf
AN4227: Audio hub demonstration kit supporting the M45DT02, MP34DB01, and MP34DT01 microphones
1.0 1,572 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI116V1 MEMS microphone demonstration board based on the MP34DB01 and STM32
STSW-AUDIO011 APWorkbench for audio

Publications and Collaterals

Flyer

Description Version Size
pdf
MEMS digital microphones
1,915 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
MP34DB01ActiveRHLGA 4 3x4x1.0Tray_-Distributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA1820
Ecopack2PDF
XML
MP34DB01TRActiveRHLGA 4 3x4x1.0Tape And Reel_Free samplesDistributor reported inventory date: 2013-05-24
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA40004000
DIGIKEYOrder nowWORLDWIDE77711
MOUSEROrder nowWORLDWIDE4481
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback