ST Life.augmented

MP23AB02B

MEMS audio sensor high-performance analog bottom-port microphone
  • active Active

The MP23AB02B is a compact, low-power microphone built with a low-profile sensing element.

The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process to produce audio sensors.

The MP23AB02B has an acoustic overload point of 125 dBSPL with a 64dB signal-to-noise ratio.

The MP23AB02B is available in a package compliant with reflow soldering and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Single supply voltage operation
  • Low power consumption
  • Omnidirectional sensitivity
  • High signal-to-noise ratio
  • High bandwidth
  • Package compliant with reflow soldering

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS10256: MEMS audio sensor high-performance analog bottom-port microphone
3.0 520 KB

Application Notes

Description Version Size
pdf
AN4211: Guidelines for soldering MEMS microphones
4.0 688 KB
pdf
AN4426: Tutorial for MEMS microphones
1.1 1,010 KB
pdf
AN4427: Gasket design for optimal acoustic performance in MEMS microphones
1.1 1,132 KB
pdf
AN4428: Best practices in the manufacturing process of MEMS microphones
1.1 1,027 KB
pdf
AN4598: Pre-amplifying the analog output of a MEMS microphone
1.0 325 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Health and Wellness Mobility Cloud computing
1,347 KB
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI139V3 Microphone coupon board based on the MP23AB02B analog MEMS microphone

Publications and Collaterals

Flyer

Description Version Size
pdf
APWorkbench software for audio ICs and MEMS microphones
2,349 KB
pdf
MEMS analog and digital microphones
990 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
MP23AB02BTRActiveRHLGA 3.35*2.5 3LD METAL CAPTape And Reel_Free Samples1Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA40004000
Farnell Element14Order NowEUROPE33171
DIGIKEYOrder NowWORLDWIDE42861
FUTUREOrder NowWORLDWIDE27601
MOUSEROrder NowWORLDWIDE58811
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback