ST Life.augmented

ECMF02-2BF3

Common mode filter with ESD protection for high speed serial interface
  • active Active

The ECMF02-2BF3 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like MIPI D-PHY, MDDI, USB 2.0 and HDMI.

The ECMF02-2BF3 can protect and filter one differential lane.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Very large differential bandwidth above 5 GHz
  • High common mode attenuation:
  • - 23 dB at 900 MHz.
  • High common mode attenuation:
  • - 20 dB between 800 MHz and 2.2 GHz.
  • Very low PCB space consumption: <1.1mm2
  • Thin package: 0.50 mm max. after reflow
  • Lead-free package
  • High reduction of parasitic elements through integration
  • Complies with the following standard:
  • IEC 61000-4-2 level 4 input and output pins:
  • ±15 kV (air discharge)
  • ±8 kV (contact discharge)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7161: Dual line IPAD™, common mode filter with ESD protection for high speed serial interface
2.0 426 KB
pdf
DB1549: Dual line IPAD™, common mode filter with ESD protection for high speed serial interface
1.0 44 KB

Application Notes

Description Version Size
pdf
AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use
8.0 252 KB
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB
pdf
AN3353: IEC 61000-4-2 standard testing
1.0 172 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
ECMF02-2BF3 S-parameter model (.sxp)
353 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ECMF02-2BF3ActiveFlip-Chip 400uTape And ReelFree Samples.127Distributor reported inventory date: 2015-05-20
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC7001
DIGIKEYOrder NowWORLDWIDE50051
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback