L6585DE
Combo IC for PFC and half-bridge ballast control-
Active
Key Features
- PFC section
transition mode PFC with over-current protection over-voltage protection feedback disconnection under-voltage lockout PFC choke saturation detection THD optimizer - Half-bridge section
preheating and ignition phases independently programmable 3 % oscillator precision 1.2 μs dead time programmable and precise end-of-life protection compliant with all ballast configurations smart hard switching detection fast ignition voltage control with choke saturation detection half-bridge over-current control
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS5970: Combo IC for PFC and ballast control
|
2.0 | 2,065 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN1902: VIPower: HF converter based on VK06TL devices to drive 58W TL tubes
|
1.1 | 1,372 KB |
|
AN2018: VIPower: 18 - 23W electronic ballast for removable tubes
|
1.1 | 139 KB |
|
AN2870: L6585DE combo IC
|
1.1 | 1,680 KB |
|
AN2982: 1 x 54 W T5 fluorescent lamp ballast in wide input voltage range using the L6585DE - STEVAL-ILB005V2
|
1.1 | 1,720 KB |
|
AN3032: STEVAL-ILB007V1, 2 x 58 W/T8 ballast based on the L6585DE suitable for 2 x 36 W/T8 lamp
|
1.0 | 1,078 KB |
|
AN3040: STEVAL-ILB008V1 4 x 18 W/T8 ballast driven by L6585DE
|
2.1 | 692 KB |
|
AN3257: STEVAL-ISA080V1 90 W-HB LLC resonant converter based on the L6585DE combo IC
|
1.1 | 685 KB |
|
AN3407: Resonant driver for LED SMPS demonstration board based on the L6585DE
|
1.0 | 3,275 KB |
Related Tools and Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STEVAL-ILB005V2 | Demonstration board for the L6585DE combo IC for PFC and ballast control |
| STEVAL-ILB008V1 | 4 x 18 W wide-range ballast based on the L6585DE combo IC |
| STEVAL-ILB007V1 | 2 x 58 W wide-range ballast based on the L6585DE combo IC |
| STEVAL-ISA080V1 | 90 W HB LLC resonant converter demonstration board based on the L6585DE combo IC |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
One-chip solution for fluorescent ballast and high-brightness LEDs
|
1.0.0 | 758 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L6585DE | Active | SO-20 | Tube | _ | - | .962 |
| Ecopack1 | - | |||||||||||||||
| L6585DETR | Active | SO-20 | Tape And Reel | _ | .962 |
| Ecopack1 | - | ||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||