ST’s L6460 FlexSPIN motor driver controls and powers multi-motor systems, through simultaneous management of stepper and DC motors. A number of features can be configured through the digital interface (SPI), including 3 voltage regulators, 1 high-precision ADC, 2 operational amplifiers and 14 configurable GPIOs. The highly-flexible L6460 may be configured as two half bridges or one full bridge to work as a power stage featuring additional voltage buck regulators.
Key benefits of flexSPIN:
- Optimization of motion-control system costs and space by using a single driver for multiple motors
- Design flexibility: 4 configurable drivers to support different types of motor
-
Easily programmable through SPI interface