ST Life.augmented

L6480

cSPIN: fully integrated microstepping motor controller with motion engine and SPI
  • active Active

The L6480, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping.

It integrates a dual full-bridge gate driver for N-channel MOSFET power stages with embedded non-dissipative overcurrent protection. Thanks to a unique voltage mode driving mode which compensates for BEMF, bus voltage and motor winding variations, the microstepping of a true 1/128-step resolution is achieved. The digital control core can generate user defined motion profiles with acceleration, deceleration, speed or target position easily programmed through a dedicated register set. All application commands and data registers, including those used to set analog values (i.e. current protection trip point, deadtime, PWM frequency, etc.) are sent through a standard 5-Mbit/s SPI. A very rich set of protections (thermal, low bus voltage, overcurrent and motor stall) make the L6480 “bullet proof”, as required by the most demanding motor control applications.

pdf Download Datasheet

Key Features

  • Operating voltage: 7.5 V - 85 V
  • Dual full-bridge gate driver for N-channel MOSFETs
  • Fully programmable gate driving
  • Embedded Miller clamp function
  • Programmable speed profile
  • Up to 1/128 microstepping
  • Sensorless stall detection
  • Integrated voltage regulators
  • SPI interface
  • Low quiescent standby currents
  • Programmable non-dissipative overcurrent protection
  • Overtemperature protection

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9080: cSPIN™: microstepping motor controller with motion engine and SPI
3.0 727 KB

Application Notes

Description Version Size
pdf
AN4144: Voltage mode control operation and parameter optimization
1.0 664 KB
pdf
AN4290: dSPIN™, cSPIN™ and easySPIN™ family communication protocol
1.0 816 KB

Design Notes & Tips

Description Version Size
pdf
DT0003: Implementing fast decay mode chopping using the L6506
1.0 275 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
PowerSPIN - Monolithic motor control ICs
1.0.0 5,245 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-SPIN002 SPIN family evaluation software for cSPIN and dSPIN

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6480HActiveHTSSOP38Tube-25125_-3Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA12401250
AVNETOrder nowAMERICA500
ARROWOrder nowEUROPE30
RUTRONIKOrder nowEUROPE133750
MOUSEROrder nowWORLDWIDE12781
Ecopack2PDF
XML
L6480HTRActiveHTSSOP38Tape And Reel-25125_Free samples3Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE24221
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback